RnVuY3Rpb24=

RW5hYmxlcyB0aGUgQVR5UyB0byBiZSBwYWRsb2NrZWQgaW4gdGhlIDMgcG9zaXRpb25zIDAsIEkgYW5kIElJIChmYWN0b3J5IGZpdHRlZCku

Classification

UNSPSC 39122205
ETIM Class EC002498
IGCC 5177

Commerce

Effective date 2014-05-26
Offer Life Cycle Code 40
Country of origin FR

ETIM - Technical features

Accessory Yes
Spare part No

Logistics

GTIN/EAN 3596032808723
Customs number 3926909790
Price unit PC
Weight of the packing unit [kg] 0.05
Length of the packing unit [m] 0.06
Width of the packing unit [m] 0.04
Depth of the packing unit [m] 0.02

Technical Characteristics

Weight [kg] 0.05
Type Key selector AUTO-MANU
Suitable with frame size B6..B8

Documentation

  • HTML
    ATyS p - Automatic transfer switching equipment
    Select
  • PDF
    ATyS range ATyS r, ATyS g, ATyS p
    Select
  • PDF
    ATyS Selector Switch Replacement Standard to Key Type
    Select
  • PDF
    ATyS - Auto/Manual key selector
    Select
  • PDF
    ATyS range ATyS r, ATyS g, ATyS p
    Select

References

ATyS padlocking (I - 0 - II) is also available in 3 versions