U3Ryb25nIFBvaW50cw==
-
UmVjb3JkaW5nIG9mIGV2ZW50cw==
-
T3B0aW9uYWwgY29tbXVuaWNhdGlvbiBtb2R1bGVz
-
Q29uZmlndXJhdGlvbiBzb2Z0d2FyZQ==
-
UG93ZXIgbWVhc3VyZW1lbnRz
-
UG9zc2liaWxpdHkgdG8gc2V0IHBlcmlvZGljIGdlbnNldCBzdGFydHVw
-
V2Vic2VydmVy
-
U2VjdXJpdHkgYW5kIHJlbGlhYmlsaXR5
RnVuY3Rpb24=
Classification
| UNSPSC | 39122205 |
|---|---|
| ETIM Class | EC000216 |
| IGCC | 5177 |
Commerce
| Description | Automatic Transfer Switch ATyS p, switching type I-0-II, 3P 125A, the device can communicate in Modbus / Ethernet and Easyconfig software is available, repleacable motor and back plate mounting for Mains-Mains & Mains-Genset applications |
|---|---|
| Effective date | 2012-06-21 |
| Offer Life Cycle Code | 40 |
| Country of origin | TN |
Environmental Sustainability
| Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 1787 |
|---|---|
| Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 99 |
| REACH | False |
| RoHS | True |
ETIM - Electrical characteristics
| Max. rated operation voltage Ue AC [V] | 800 |
|---|---|
| Rated operating voltage [V] | 380..690 |
| Rated permanent current Iu [A] | 125 |
| Rated permanent current at AC-23, 400 V [A] | 125 |
| Rated permanent current at AC-21, 400 V [A] | 125 |
| Rated short-time withstand current lcw [kA] | 7 |
| Rated operation power at AC-23, 400 V [kW] | 63 |
| Switching power at 400 V [kW] | 1000 |
| Conditioned rated short-circuit current Iq [kA] | 100 |
| Number of poles | 3 |
ETIM - Mechanical characteristics
| Suitable for floor mounting | No |
|---|---|
| Suitable for front mounting 4-hole | No |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | No |
| Suitable for intermediate mounting | Yes |
| Colour control element | Other |
| Degree of protection (IP), front side | IP20 |
| Width [mm] | 286.5 |
| Height [mm] | 135 |
| Depth [mm] | 244 |
ETIM - Technical features
| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | No |
| Version as reversing switch | Yes |
| Number of switches | 2 |
| Number of auxiliary contacts as normally open contact | 3 |
| Motor drive optional | No |
| Motor drive integrated | Yes |
| Voltage release optional | No |
| Device construction | Built-in device fixed built-in technique |
| Type of control element | Other |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Bolt connection |
Logistics
| GTIN/EAN | 3596032775926 |
|---|---|
| Customs number | 8536508000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 9.183 |
| Length of the packing unit [m] | 0.47 |
| Width of the packing unit [m] | 0.36 |
| Depth of the packing unit [m] | 0.35 |
Norms
| Conformity to standards |
|
|---|
Technical Characteristics
| Height [mm] | 135 |
|---|---|
| Width [mm] | 286.5 |
| Depth [mm] | 244 |
| Weight [kg] | 9.183 |
| Control operator | Automatic fully programmable |
| Number of poles | 3 |
| Rated current [A] | 125 |
| Type | Class PC |
| Frame size | B3 |
