Function

ATyS p M are single-phase or three-phase modular automatic transfer switches with positive break indication. They are intended for use in low voltage power supply systems where a brief interruption of the load supply is acceptable during transfer.
ATYS p M provide open transition switching (I-0-II), on-load transfer between two sources for any low voltage power circuit, as well as safety isolation with double breaking per pole.
They have a fully programmable integrated an integrated ATS controller, allowing automatic transfer between two sources in main/genset or mains/mains applications.
For more safety, a tripping function is available, allowing going to 0 position without external power supply in case of 2 sources blackoutand a permanent status monitoring as well as communication feature.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 100
Fill rate E-Order Selection 100
Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5177
Commerce
Effective date 2014-02-14
Country of origin TN
Discount Policy 1CB78
Discount Policy Label ATYS P M
Length of the product unit 0.245
Width of the product unit 0.34
Depth of the product unit 0.0735
Weight 4.12
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 800
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 160
Rated permanent current at AC-23, 400 V [A] 160
Rated permanent current at AC-21, 400 V [A] 160
Rated short-time withstand current lcw [kA] 4
Rated operation power at AC-23, 400 V [kW] 80
Switching power at 400 V [kW] 80
Conditioned rated short-circuit current Iq [kA] 40
Number of poles 4
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Number of switches 2
Motor drive optional No
Motor drive integrated Yes
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Logistics
GTIN/EAN 3596032901905
Customs number 8536508090
Price unit PC
Weight of the packing unit 4.311
Length of the packing unit 0.115
Width of the packing unit 0.395
Depth of the packing unit 0.3
Norms
Conformity to standards CCC
Technical Characteristics
Control operator Automatic fully programmable
Number of poles 4
Rated current 160
Type ATSE
Frame size ATYS M

Resources & Documentation