Function
ATyS g M are modular automatic transfer switches with positive break indication. They are 2 or 4 pole (single or three-phase) devices.
They have all the functions of the ATyS d M together with an integrated controller, giving them automatic features dedicated and mains/genset applications. They are intended for use in low voltage power supply systems where a brief interruption of the load supply is acceptable during transfer.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 86 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2014-02-14 |
---|---|
Country of origin | TN |
Discount Policy | 1CB75 |
Discount Policy Label | ATYS T & G M |
Length of the product unit | 0.245 |
Width of the product unit | 0.235 |
Depth of the product unit | 0.0735 |
Weight | 3.63 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 800 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 160 |
Rated permanent current at AC-23, 400 V [A] | 160 |
Rated permanent current at AC-21, 400 V [A] | 160 |
Rated short-time withstand current lcw [kA] | 4 |
Rated operation power at AC-23, 400 V [kW] | 80 |
Switching power at 400 V [kW] | 80 |
Conditioned rated short-circuit current Iq [kA] | 40 |
Number of poles | 2 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | Yes |
Colour control element | Other |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 2 |
Motor drive optional | No |
Motor drive integrated | Yes |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Logistics
GTIN/EAN | 3596032819521 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 3.63 |
Length of the packing unit | 0.4 |
Width of the packing unit | 0.3 |
Depth of the packing unit | 0.12 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Control operator | Automatic programmable for GENSET |
---|---|
Number of poles | 2 |
Rated current | 160 |
Type | ATSE |
Frame size | ATYS M |