Function

INOSYS LBS is a range of load break switches that are available with manual controls. They may be operated manually using the handle to disconnect all or part of an electrical installation. They allow on-load opening and closing and safe disconnection of all direct current low voltage electrical circuits up to 1500 VDC and can be used for emergency disconnection applications. They are available for the DC-PV2 use category.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 86
Fill rate E-Order Selection 78
Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 2015-10-02
Country of origin TN
Discount Policy 1CD40
Discount Policy Label INOSYS LBS PV MANUAL
Length of the product unit 0.154
Width of the product unit 0.117
Depth of the product unit 0.11
Weight 0.01
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 1000
Rated operating voltage [V] 600..1000
Rated permanent current Iu [A] 250
Rated short-time withstand current lcw [kA] 5
Number of poles 2
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Bolt connection
Logistics
GTIN/EAN 3596032977696
Customs number 8536508090
Price unit PC
Weight of the packing unit 0.01
Length of the packing unit 0.385
Width of the packing unit 0.165
Depth of the packing unit 0.205
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Control operator Direct : E2 / External : S2
Number of poles 2
Rated voltage 1000
Rated current 250
Type Frontal or lateral operation
Frame size F2

Resources & Documentation