Function
INOSYS ESS LBS is a range of load break switches that can be controlled manually. These switches can be operated manually using the handle to disconnect all or part of an electrical installation. They ensure on-load opening and closing and safe disconnection of all direct current low voltage electrical circuits up to 1500 VDC. They can also be used for emergency disconnection applications. They have been designed specifically to withstand high short circuit conditions in DC and ESS applications.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 33 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2022-11-01 |
---|---|
Obsolescence date | 2099-01-01 |
Production ban date | 2099-01-01 |
Country of origin | TN |
Discount Policy | 1CD40 |
Discount Policy Label | INOSYS LBS PV MANUAL |
Logistics
GTIN/EAN | 3596031107971 |
---|---|
Customs number | 8535301090 |
Price unit | PC |
Weight of the packing unit | 6.3 |
Technical Characteristics
Control operator | Direct : E3 / External : S2L |
---|---|
Number of poles | 2//2 |
Rated voltage | 1500 |
Rated current | 1000 |
Type | Frontal or Lateral operation |
Frame size | F3 |