Function

Our transfer enclosures are equipped with ATyS motorised or automatic transfer switches to ensure power availability in critical applications.
The motorised transfer enclosures can be remotely controlled via dry contacts (e.g. via an external control system or pushbuttons). The automatic transfer enclosures monitor the status of the low-voltage power sources and provide full autonomous management of the power availability.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 33
Fill rate E-Order Selection 100
Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5177
Commerce
Effective date 2018-09-15
Country of origin FR
Discount Policy 1CM44
Discount Policy Label ENCL.MOTORISED COS
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 200
Rated permanent current at AC-23, 400 V [A] 200
Rated permanent current at AC-21, 400 V [A] 200
Rated short-time withstand current lcw [kA] 12
Rated operation power at AC-23, 400 V [kW] 200
Conditioned rated short-circuit current Iq [kA] 50
Number of poles 4
ETIM - Mechanical characteristics
Suitable for floor mounting No
Degree of protection (IP), front side IP54
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Number of switches 2
Motor drive optional No
Motor drive integrated Yes
Voltage release optional No
Device construction Complete device in housing
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Logistics
GTIN/EAN 3596033025525
Customs number 8537109899
Price unit PC
Weight of the packing unit 45
Length of the packing unit 0.52
Width of the packing unit 0.8
Depth of the packing unit 0.6
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Automatic programmable for Genset
Number of poles 4
Rated current 200
Size 1
Frame size B3