Function
Medical IT cabinet" solutions provide power availability and reliability of electrical power supply to ensure safety during patient care
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Selection | 100 |
---|
Classification
ETIM Class | EC002280 |
---|
Commerce
Effective date | 2016-06-07 |
---|---|
Country of origin | FR |
Discount Policy | 1CO40 |
Discount Policy Label | MEDICAL CABINET |
ETIM - Electrical characteristics
Number of poles | 2 |
---|---|
Nominal current [A] | 88 |
ETIM - Mechanical characteristics
Housing material | Steel |
---|---|
Degree of protection (IP) | IP21 |
Height [mm] | 2200 |
Width [mm] | 800 |
Depth [mm] | 800 |
Extension possible | No |
Positioning on rail system | Universal |
Transparent cover/door | No |
Operation mechanism behind cover/door | No |
ETIM - Technical features
Number of switches | 2 |
---|---|
Model | With cover |
Logistics
GTIN/EAN | 3596032976309 |
---|---|
Customs number | 8537109899 |
Price unit | PC |
Weight of the packing unit | 500 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Rated power | 9 kVA |
---|---|
Size | 60 |
Type | IPS CLASS 0 UPS ATS INCOMER |