Function
Industrial fuses protect installations and people from overcurrents for any low voltage electrical circuit.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 100 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39121612 |
---|---|
ETIM Class | EC000055 |
IGCC | 4908 |
Commerce
Effective date | 1988-04-15 |
---|---|
Country of origin | ES |
Discount Policy | 1CF20 |
Discount Policy Label | FUSE WITHOUT STRIKER |
Length of the product unit | 0.076 |
Width of the product unit | 0.1525 |
Depth of the product unit | 0.075 |
Weight | 0.626 |
ETIM - Electrical characteristics
Voltage type | AC |
---|---|
Rated current [A] | 315 |
Rated voltage AC [V] | 500 |
ETIM - Mechanical characteristics
Type of fuse status indicator | None |
---|
ETIM - Technical features
Fuse construction type according to IEC 60269 | NH3 |
---|
Logistics
GTIN/EAN | 3596031393657 |
---|---|
Customs number | 8536109090 |
Price unit | PC |
Weight of the packing unit | 0.626 |
Length of the packing unit | 0.16 |
Width of the packing unit | 0.05 |
Depth of the packing unit | 0.09 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse melting indicator | without striker |
---|---|
Fuse size | S3 |
Rated voltage | 500 VAC |
Rated current | 315 |
Type | gG |