Function
PV bases provide fixed, single-pole or multi-pole support for knife edge fuses dedicated to PV applications.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|
Classification
UNSPSC | 39121624 |
---|---|
ETIM Class | EC000067 |
IGCC | 4972 |
Commerce
Effective date | 2011-12-06 |
---|---|
Country of origin | DE |
Discount Policy | 1CF60 |
Discount Policy Label | FUSE BASE |
Logistics
GTIN/EAN | 3596032638733 |
---|---|
Customs number | 8536109090 |
Price unit | PC |
Weight of the packing unit | 1.08 |
Length of the packing unit | 0.039 |
Width of the packing unit | 0.058 |
Depth of the packing unit | 0.2 |
Technical Characteristics
Fuse size | NH2XL gPV |
---|---|
Number of poles | 3 |
Type | Screw mounting |