Function
Fuse bases are single-pole or multi-pole solid supports for knife-edge fuses.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 43 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39121624 |
---|---|
ETIM Class | EC000067 |
IGCC | 4972 |
Commerce
Effective date | 2003-01-09 |
---|---|
Country of origin | ES |
Discount Policy | 1CF60 |
Discount Policy Label | FUSE BASE |
Weight | 0.12 |
ETIM - Electrical characteristics
Number of poles | 1 |
---|---|
Rated current [A] | 160 |
ETIM - Mechanical characteristics
Construction size | NH00 |
---|
ETIM - Technical features
Bus-mounting type | No |
---|---|
Swivelling mechanism | No |
Logistics
GTIN/EAN | 3596031652280 |
---|---|
Customs number | 8536109090 |
Price unit | PC |
Weight of the packing unit | 0.39 |
Length of the packing unit | 0.065 |
Width of the packing unit | 0.13 |
Depth of the packing unit | 0.11 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse size | NH00 |
---|---|
Number of poles | 1 |
Rated current | 160 |
Type | DIN rail mounting |