Function
gPV fuses protect facilities against surges related to reverse currents that can occur in photovoltaic systems.
When to protect
You must protect the PV strings from surges if the current delivered by the set minus one of the parallel strings is greater than the reverse current supported by the type of modules used in this generator.
How to protect
Protecting from overcurrents involves ensuring that both polarities are functionally grounded whether the DC is connected or not.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 100 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39121612 |
---|---|
ETIM Class | EC000055 |
IGCC | 4908 |
Commerce
Effective date | 2011-07-13 |
---|---|
Country of origin | IN |
Discount Policy | 1CF20 |
Discount Policy Label | FUSE WITHOUT STRIKER |
Length of the product unit | 0.053 |
Width of the product unit | 0.137 |
Depth of the product unit | 0.04 |
Weight | 0.383 |
ETIM - Electrical characteristics
Voltage type | DC |
---|---|
Rated current [A] | 63 |
Rated voltage DC [V] | 1000 |
Utilization category | gPV (photovoltaic protection) |
ETIM - Technical features
Fuse construction type according to IEC 60269 | NH1 |
---|
Logistics
GTIN/EAN | 3596032616021 |
---|---|
Customs number | 8536105090 |
Price unit | PC |
Weight of the packing unit | 0.383 |
Length of the packing unit | 0.135 |
Width of the packing unit | 0.04 |
Depth of the packing unit | 0.065 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse melting indicator | with T indicator |
---|---|
Fuse size | NH1 |
Rated voltage | 1000 VDC |
Rated current | 63 |
Type | gPV |