Function

Industrial fuses protect installations and people from overcurrents for any low voltage electrical circuit.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 83
Fill rate E-Order Selection 100
Classification
UNSPSC 39121609
ETIM Class EC002704
IGCC 4905
Commerce
Effective date 1988-04-15
Country of origin ES
Discount Policy 1CF10
Discount Policy Label CYLINDRICAL FUSE
Length of the product unit 0.038
Width of the product unit 0.0103
Weight 0.02
ETIM - Electrical characteristics
Voltage type AC
Rated current [A] 6
Rated voltage [V] 500
Utilization category aM (switchgear protection)
Rated operating frequency [Hz] 50..60
ETIM - Mechanical characteristics
Size 14x51 mm
ETIM - Technical features
Model Ceramic fuse
Logistics
GTIN/EAN 3596031378357
Customs number 8536101090
Price unit PC
Weight of the packing unit 0.02
Length of the packing unit 0.0143
Width of the packing unit 0.0143
Depth of the packing unit 0.051
Norms
Conformity to standards IEC
Technical Characteristics
Fuse melting indicator with striker
Fuse size 14x51
Rated voltage 500 VAC
Rated current 6
Type aM

Resources & Documentation