Strong Points
-
High-performance
-
Increased reliability
-
Improved safety
Function
Industrial fuses protect installations and people from overcurrents for any low voltage electrical circuit.
Classification
UNSPSC | 39121609 |
---|---|
ETIM Class | EC002704 |
IGCC | 4905 |
Commerce
Effective date | 1988-04-15 |
---|---|
Obsolescence date | 2021-09-01 |
Production ban date | 2022-02-01 |
Country of origin | ES |
Discount Policy | 1CF10 |
Discount Policy Label | CYLINDRICAL FUSE |
Length of the product unit | 0.058 |
Width of the product unit | 0.0222 |
Weight | 0.05 |
ETIM
Model | Ceramic fuse |
---|---|
Size | 14x51 mm |
Voltage type | AC |
Utilization category | gL/gG (cable protection/equipment protection) |
Rated operating frequency | 50..60 |
ETIM - Electrical characteristics
Rated current | 2 |
---|
Logistics
GTIN/EAN | 3596031377756 |
---|---|
Customs number | 8536101090 |
Price unit | PC |
Weight of the packing unit | 0.05 |
Length of the packing unit | 0.021 |
Width of the packing unit | 0.021 |
Depth of the packing unit | 0.057 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse melting indicator | without striker |
---|---|
Fuse size | 22x58 |
Rated voltage | 690 VAC |
Rated current | 2 |
Type | gG |