U3Ryb25nIFBvaW50cw==

  • SGlnaC1wZXJmb3JtYW5jZQ==

  • SW5jcmVhc2VkIHJlbGlhYmlsaXR5

  • SW1wcm92ZWQgc2FmZXR5

RnVuY3Rpb24=

U09DT01FQyBpbmR1c3RyaWFsIGZ1c2VzIHByb3RlY3QgaW5zdGFsbGF0aW9ucyBhbmQgcGVvcGxlIGZyb20gb3ZlcmN1cnJlbnRzIGZvciBhbnkgbG93IHZvbHRhZ2UgZWxlY3RyaWNhbCBjaXJjdWl0Lg==

Classification

UNSPSC 39121609
ETIM Class EC002704
IGCC 4905

Commerce

Effective date 1988-04-15
Offer Life Cycle Code 40
Country of origin ES

ETIM - Electrical characteristics

Rated current [A] 32
Rated voltage AC [V] 500
Voltage type AC
Utilization category according to IEC 60269 gG
Rated operating frequency [Hz] 50..60

ETIM - Mechanical characteristics

Size 14x51 mm

ETIM - Technical features

Model Ceramic fuse

Logistics

GTIN/EAN 3596031377480
Customs number 8536105090
Price unit PC
Weight of the packing unit [kg] 0.02
Length of the packing unit [m] 0.013
Width of the packing unit [m] 0.013
Depth of the packing unit [m] 0.05

Norms

Conformity to standards IEC

Technical Characteristics

Height [mm] 51
Width [mm] 14.3
Weight [kg] 0.02
Fuse melting indicator without striker
Fuse size 14x51
Rated voltage 500 VAC
Rated current [A] 32
Type gG

Documentation

  • PDF
    Selection guide - Fuse protection
    Select
  • PDF
    FUSE aM, gM_UE declaration
    Select
  • PDF
    Industrial fuses - NFC-DIN industrial fuselinks gG and aM curves
    Select

References

Cylindrical fuses (NF) - gG type is available in 46 versions

Item Rated current [A] Rated voltage Fuse size Type Fuse melting indicator Select
60120000 0,5 500 VAC 10x38 gG without striker
60120001 1 500 VAC 10x38 gG without striker
60120002 2 500 VAC 10x38 gG without striker
60520002 2 500 VAC 14x51 gG with striker
60120004 4 500 VAC 10x38 gG without striker
60520004 4 500 VAC 14x51 gG with striker
60120006 6 500 VAC 10x38 gG without striker
60520006 6 500 VAC 14x51 gG with striker
60120008 8 500 VAC 10x38 gG without striker
60520008 8 500 VAC 14x51 gG with striker
60520010 10 400 VAC 14x51 gG with striker
60120010 10 500 VAC 10x38 gG without striker
60120012 12 500 VAC 10x38 gG without striker
60520012 12 500 VAC 14x51 gG with striker
60120016 16 500 VAC 10x38 gG without striker
60520016 16 500 VAC 14x51 gG with striker
60220016 16 690 VAC 14x51 gG without striker
60620016 16 690 VAC 22x58 gG with striker
60120020 20 500 VAC 10x38 gG without striker
60520020 20 500 VAC 14x51 gG with striker
60220020 20 690 VAC 14x51 gG without striker
60620020 20 690 VAC 22x58 gG with striker
60120025 25 500 VAC 10x38 gG without striker
60520025 25 500 VAC 14x51 gG with striker
60220025 25 690 VAC 14x51 gG without striker
60620025 25 690 VAC 22x58 gG with striker
60120032 32 400 VAC 10x38 gG without striker
60520032 32 500 VAC 14x51 gG with striker
60320032 32 690 VAC 22x58 gG without striker
60620032 32 690 VAC 22x58 gG with striker
60220040 40 500 VAC 14x51 gG without striker
60520040 40 500 VAC 14x51 gG with striker
60320040 40 690 VAC 22x58 gG without striker
60620040 40 690 VAC 22x58 gG with striker
60220050 50 400 VAC 14x51 gG without striker
60520050 50 400 VAC 14x51 gG with striker
60320050 50 690 VAC 22x58 gG without striker
60620050 50 690 VAC 22x58 gG with striker
60320063 63 690 VAC 22x58 gG without striker
60620063 63 690 VAC / 440 VDC 22x58 gG with striker
60320080 80 500 VAC 22x58 gG without striker
60620080 80 500 VAC 22x58 gG with striker
60320100 100 500 VAC 22x58 gG without striker
60620100 100 500 VAC / 150 VDC 22x58 gG with striker
60320125 125 400 VAC 22x58 gG without striker
60620125 125 400 VAC 22x58 gG with striker