U3Ryb25nIFBvaW50cw==

  • SGlnaC1wZXJmb3JtYW5jZQ==

  • SW5jcmVhc2VkIHJlbGlhYmlsaXR5

  • SW1wcm92ZWQgc2FmZXR5

RnVuY3Rpb24=

U09DT01FQyBpbmR1c3RyaWFsIGZ1c2VzIHByb3RlY3QgaW5zdGFsbGF0aW9ucyBhbmQgcGVvcGxlIGZyb20gb3ZlcmN1cnJlbnRzIGZvciBhbnkgbG93IHZvbHRhZ2UgZWxlY3RyaWNhbCBjaXJjdWl0Lg==

Classification

UNSPSC 39121609
ETIM Class EC002704
IGCC 4905

Commerce

Effective date 1988-04-15
Offer Life Cycle Code 40
Country of origin ES

ETIM - Electrical characteristics

Rated current [A] 8
Rated voltage DC [V] 500
Voltage type AC
Utilization category according to IEC 60269 aM
Rated operating frequency [Hz] 50..60
Breaking capacity at nominal voltage, AC [kA] 120
Power loss at rated current [W] 0.75

ETIM - Mechanical characteristics

Size 10x38 mm

ETIM - Technical features

Model Ceramic fuse

Logistics

GTIN/EAN 3596031377268
Customs number 8536101090
Price unit PC
Weight of the packing unit [kg] 0.01
Length of the packing unit [m] 0.01
Width of the packing unit [m] 0.01
Depth of the packing unit [m] 0.04

Norms

Conformity to standards IEC

Technical Characteristics

Height [mm] 38
Width [mm] 10.3
Weight [kg] 0.01
Fuse melting indicator without striker
Fuse size 10x38
Rated voltage 500 VAC
Rated current [A] 8
Type aM

Documentation

  • PDF
    Selection guide - Fuse protection
    Select
  • PDF
    FUSE aM, gM_UE declaration
    Select
  • PDF
    Industrial fuses - NFC-DIN industrial fuselinks gG and aM curves
    Select

References

Cylindrical fuses (NF) - aM type is also available in 49 versions

Item Rated current [A] Rated voltage Fuse size Type Fuse melting indicator Select
60130000 0,5 500 VAC 10x38 aM without striker
60130001 1 500 VAC 10x38 aM without striker
60130002 2 500 VAC 10x38 aM without striker
60530002 2 500 VAC 14x51 aM with striker
60130004 4 500 VAC 10x38 aM without striker
60530004 4 500 VAC 14x51 aM with striker
60530006 6 500 VAC 14x51 aM with striker
60530008 8 500 VAC 14x51 aM with striker
60130010 10 500 VAC 10x38 aM without striker
60530010 10 500 VAC 14x51 aM with striker
60530012 12 500 VAC 14x51 aM with striker
60130016 16 500 VAC 10x38 aM without striker
60530016 16 500 VAC 14x51 aM with striker
60230016 16 690 VAC 14x51 aM without striker
60630016 16 690 VAC 22x58 aM with striker
60130020 20 400 VAC 10x38 aM without striker
60530020 20 500 VAC 14x51 aM with striker
60130025 25 400 VAC 10x38 aM without striker
60530025 25 500 VAC 14x51 aM with striker
60230025 25 690 VAC 14x51 aM without striker
60630025 25 690 VAC 22x58 aM with striker
60230032 32 500 VAC 14x51 aM without striker
60530032 32 500 VAC 14x51 aM with striker
60630032 32 690 VAC 22x58 aM with striker
60230040 40 500 VAC 14x51 aM without striker
60530040 40 500 VAC 14x51 aM with striker
60330040 40 690 VAC 22x58 aM without striker
60630040 40 690 VAC 22x58 aM with striker
60230050 50 400 VAC 14x51 aM without striker
60530050 50 400 VAC 14x51 aM with striker
60330050 50 690 VAC 22x58 aM without striker
60630050 50 690 VAC 22x58 aM with striker
60330063 63 690 VAC 22x58 aM without striker
60630063 63 690 VAC 22x58 aM with striker
60330080 80 500 VAC 22x58 aM without striker
60630080 80 500 VAC 22x58 aM with striker
60130007 0,16 500 VAC 10x38 aM without striker
60630100 100 500 VAC 22x58 aM with striker
60130005 25 500 VAC 10x38 aM without striker
60130012 12 500 VAC 10x38 aM without striker
60330125 125 400 VAC 22x58 aM without striker
60630125 125 400 VAC 22x58 aM with striker
60630004 4 690 VAC 22x58 aM with striker
60630006 6 690 VAC 22x58 aM with striker
60630008 8 690 VAC 22x58 aM with striker
60630010 10 690 VAC 22x58 aM with striker
60630012 12 690 VAC 22x58 aM with striker
60630020 20 690 VAC 22x58 aM with striker
60330100 100 500 VAC 22x58 aM without striker