U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121624 |
---|---|
ETIM Class | EC002705 |
IGCC | 4974 |
Commerce
Effective date | 2012-10-09 |
---|---|
Country of origin | ES |
Length of the product unit [mm] | 0.1265 |
Width of the product unit [mm] | 0.143 |
Depth of the product unit [mm] | 0.0765 |
Weight [kg] | 0.16 |
ETIM - Electrical characteristics
Nominal voltage [V] | 690 |
---|---|
Number of poles | 1 |
Concurrently switching neutral conductor | Yes |
ETIM - Mechanical characteristics
Built-in depth [mm] | 40 |
---|---|
Degree of protection (IP) | IP2X |
Mounting method | DIN rail |
For fuse size | 22x58 mm |
Width in number of modular spacings | 1 |
ETIM - Technical features
Lockable | Yes |
---|---|
With optical defect indication | No |
Logistics
GTIN/EAN | 3596032703790 |
---|---|
Customs number | 8536109090 |
Price unit | PC |
Weight of the packing unit [kg] | 0.16 |
Length of the packing unit [mm] | 0.015 |
Width of the packing unit [mm] | 0.025 |
Depth of the packing unit [mm] | 0.027 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Fuse melting indicator | Yes |
---|---|
Fuse size | 22x58 |
Number of poles | 1 |
Rated current [A] | 100 |
Size | RM/RMS 100 |