Function
RMS are modular fuse disconnect switches for cylindrical fuses. They provide safety disconnection and protection against overloads and short-circuits in any low voltage electrical circuit.
RMS: Fuse disconnect switches with pre-breaking auxiliary contact that signals that the fuse is present / blown.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 86 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39121624 |
---|---|
ETIM Class | EC002705 |
IGCC | 4974 |
Commerce
Effective date | 2005-11-04 |
---|---|
Country of origin | ES |
Discount Policy | 1CF50 |
Discount Policy Label | RM - RMS |
Length of the product unit | 0.11 |
Width of the product unit | 0.106 |
Depth of the product unit | 0.076 |
Weight | 0.11 |
ETIM - Electrical characteristics
Nominal voltage [V] | 690 |
---|---|
Number of poles | 1 |
Concurrently switching neutral conductor | No |
ETIM - Mechanical characteristics
Built-in depth [mm] | 49.5 |
---|---|
Degree of protection (IP) | IP2X |
Mounting method | DIN rail |
For fuse size | 14x51 mm |
Width in number of modular spacings | 1 |
ETIM - Technical features
Lockable | Yes |
---|---|
With optical defect indication | Yes |
Logistics
GTIN/EAN | 3596031805969 |
---|---|
Customs number | 8536105090 |
Price unit | PC |
Weight of the packing unit | 0.11 |
Length of the packing unit | 0.075 |
Width of the packing unit | 0.03 |
Depth of the packing unit | 0.11 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Fuse melting indicator | Yes |
---|---|
Fuse size | 14x51 |
Number of poles | 1 |
Rated current | 50 |
Size | RM/RMS 50 |