Function
SURGYS RS-3 surge arresters are designed for transient surge protection of equipment connected to telecommunications and data transmission networks.
These surge arresters must be installed on a symmetrical DIN rail and are available for most transmission lines: line voltage 12 V, throughput up to 10 Mbit/s. These products consist of 1 or 2 pairs with a detachable module for easy maintenance.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39121620 |
---|---|
ETIM Class | EC000941 |
IGCC | 4951 |
Commerce
Effective date | 2012-11-15 |
---|---|
Country of origin | CN |
Discount Policy | 1CG30 |
Discount Policy Label | SURGYS SURGE ARREST. |
Logistics
GTIN/EAN | 3596032712235 |
---|---|
Customs number | 8535400090 |
Price unit | PC |
Weight of the packing unit | 0.106 |
Length of the packing unit | 0.075 |
Width of the packing unit | 0.1 |
Depth of the packing unit | 0.025 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Number of poles | 2 |
---|---|
Network type | Telecom & data |
Protection type | Low voltage |
Rated voltage | 15 V |