U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121620 |
---|---|
ETIM Class | EC000941 |
IGCC | 4951 |
Commerce
Effective date | 2009-12-16 |
---|---|
Country of origin | CN |
Logistics
GTIN/EAN | 3596031986590 |
---|---|
Customs number | 8535400090 |
Price unit | PC |
Weight of the packing unit [kg] | 0.26 |
Length of the packing unit [mm] | 0.103 |
Width of the packing unit [mm] | 0.072 |
Depth of the packing unit [mm] | 0.042 |
Technical Characteristics
Number of poles | 2 |
---|---|
Network type | PV |
Protection type | Type 2 |
Rated voltage | 600 VDC |
Size | 2 Modules |