Function
The SURGYS G51-PV surge arrester is designed to ensure protection for photovoltaic power supply networks against transient surges owing to lightning.
It is compliant with the test requirements of UTE C 61-740-51 and EN 50-539-11 as well as with installation requirements UTE C 15-712-1.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 50 |
Classification
UNSPSC | 39121620 |
---|---|
ETIM Class | EC000941 |
IGCC | 4951 |
Commerce
Effective date | 2009-12-16 |
---|---|
Country of origin | CN |
Discount Policy | 1CG30 |
Discount Policy Label | SURGYS SURGE ARREST. |
ETIM - Electrical characteristics
Nominal discharge surge current (8/20) [kA] | 15 |
---|---|
Max. discharge surge current (8/20) [kA] | 40 |
Nominal voltage DC [V] | 1000 |
Max. continuous voltage AC [V] | 1000 |
Max. continuous voltage DC [V] | 1000 |
Max. PV-voltage [V] | 1000 |
Voltage protection level [kV] | 4.4 |
Short-circuit breaking capacity (Isccr) [kA] | 1 |
Integrated backup fuse | No |
With remote signalling contact | Yes |
Category type 2 | Yes |
ETIM - Mechanical characteristics
Max. conductor cross section solid (solid, stranded) [mm²] | 25 |
---|---|
Max. conductor cross section flexible (fine-strand) [mm²] | 25 |
Degree of protection (IP) | IP20 |
ETIM - Technical features
System configuration other | Yes |
---|
Logistics
GTIN/EAN | 3596031986644 |
---|---|
Customs number | 8535400090 |
Price unit | PC |
Weight of the packing unit | 0.31 |
Length of the packing unit | 0.074 |
Width of the packing unit | 0.06 |
Depth of the packing unit | 0.103 |
Technical Characteristics
Number of poles | 2 |
---|---|
Network type | PV |
Protection type | Type 2 |
Rated voltage | 1000 VDC |
Size | 3 Modules |