Function
The SURGYS D40 surge arrester is designed to protect LV distribution circuits and equipment from transient surges. It acts against the surges of industrial movements and those due to lightning.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Selection | 50 |
---|
Classification
UNSPSC | 39121620 |
---|---|
ETIM Class | EC000941 |
IGCC | 4951 |
Commerce
Effective date | 2012-02-06 |
---|---|
Obsolescence date | 2021-07-31 |
Production ban date | 2021-12-31 |
Country of origin | CN |
Discount Policy | 1CG30 |
Discount Policy Label | SURGYS SURGE ARREST. |
Logistics
GTIN/EAN | 3596032657345 |
---|---|
Customs number | 8535400090 |
Price unit | PC |
Weight of the packing unit | 0.2 |
Length of the packing unit | 0.084 |
Width of the packing unit | 0.111 |
Depth of the packing unit | 0.207 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Number of poles | 2 |
---|---|
Protection type | Type 2 |
Rated voltage | 320 VAC |
Size | 2 Modules |