Function

The SURGYS G100-F surge arrester is designed to protect your low voltage distribution installations and your electrical equipment. It acts against industrial operation surges and surges due to lightning. This type of surge arrester is particularly recommended where there is a risk of direct impact of lightning strikes.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 33
Fill rate E-Order Selection 75
Classification
UNSPSC 39121620
ETIM Class EC000941
IGCC 4951
Commerce
Effective date 2012-11-14
Country of origin CN
Discount Policy 1CG30
Discount Policy Label SURGYS SURGE ARREST.
ETIM - Electrical characteristics
Nominal discharge surge current (8/20) [kA] 25
Max. discharge surge current (8/20) [kA] 100
Nominal voltage AC [V] 400
Voltage protection level [kV] 2
Short-circuit breaking capacity (Isccr) [kA] 25
Integrated backup fuse No
With remote signalling contact Yes
Category type 2 Yes
ETIM - Mechanical characteristics
Max. conductor cross section solid (solid, stranded) [mm²] 25
Max. conductor cross section flexible (fine-strand) [mm²] 25
Degree of protection (IP) IP20
ETIM - Technical features
System configuration IT Yes
System configuration TN Yes
System configuration TN-C No
System configuration TN-C-S No
System configuration TN-S No
System configuration TT Yes
System configuration other No
Logistics
GTIN/EAN 3596032711566
Customs number 8535400090
Price unit PC
Weight of the packing unit 1.526
Length of the packing unit 0.099
Width of the packing unit 0.115
Depth of the packing unit 0.209
Norms
Conformity to standards IEC
Technical Characteristics
Number of poles 4
Network type IT
Protection type Type 1 and 2
Rated voltage 400 VAC
Size 8 Modules