Function
The SURGYS G100-F surge arrester is designed to protect your low voltage distribution installations and your electrical equipment. It acts against industrial operation surges and surges due to lightning. This type of surge arrester is particularly recommended where there is a risk of direct impact of lightning strikes.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39121620 |
---|---|
ETIM Class | EC000941 |
IGCC | 4951 |
Commerce
Effective date | 2012-11-14 |
---|---|
Country of origin | CN |
Discount Policy | 1CG30 |
Discount Policy Label | SURGYS SURGE ARREST. |
ETIM - Electrical characteristics
Nominal discharge surge current (8/20) [kA] | 25 |
---|---|
Max. discharge surge current (8/20) [kA] | 100 |
Nominal voltage AC [V] | 230 |
Voltage protection level [kV] | 2 |
Short-circuit breaking capacity (Isccr) [kA] | 25 |
Integrated backup fuse | No |
With remote signalling contact | Yes |
Category type 2 | Yes |
ETIM - Mechanical characteristics
Max. conductor cross section solid (solid, stranded) [mm²] | 25 |
---|---|
Max. conductor cross section flexible (fine-strand) [mm²] | 25 |
Degree of protection (IP) | IP20 |
ETIM - Technical features
System configuration IT | Yes |
---|---|
System configuration TN | Yes |
System configuration TN-C | No |
System configuration TN-C-S | No |
System configuration TN-S | No |
System configuration TT | Yes |
System configuration other | No |
Logistics
GTIN/EAN | 3596032711535 |
---|---|
Customs number | 8535400090 |
Price unit | PC |
Weight of the packing unit | 0.719 |
Length of the packing unit | 0.08 |
Width of the packing unit | 0.1 |
Depth of the packing unit | 0.075 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Number of poles | 2 |
---|---|
Network type | IT |
Protection type | Type 1 and 2 |
Rated voltage | 230 VAC |
Size | 4 Modules |