Function
The RESYS M40 differential relay is combined with a triggered cut-off device (automatic power cut-off), to meet the following functions:
- Protect against indirect contact.
- Limit earth leakage currents.
It also ensures the preventive monitoring of electrical installations with its pre-alarm function (configurable) or when used in signalling relays.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 50 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39122310 |
---|---|
ETIM Class | EC001445 |
IGCC | 5344 |
Commerce
Effective date | 2012-10-26 |
---|---|
Country of origin | GB |
Discount Policy | 1CG28 |
Discount Policy Label | RESYS RELAY |
Weight | 0.143 |
ETIM - Electrical characteristics
External power supply required | Yes |
---|---|
Voltage type (supply voltage) | DC |
Supply voltage DC [V] | 12..60 |
Rated operating frequency [Hz] | 47..63 |
Current measuring range [mA] | 15..30000 |
Response value amperage 1 [mA] | 30..30000 |
Response value amperage 2 [mA] | 15..15000 |
Max. permitted delay-on energization time [s] | 10 |
Number of contacts as change-over contact | 2 |
Voltage type (operating voltage) | AC |
Operating voltage AC 50 Hz [V] | 400..400 |
Operating voltage AC 60 Hz [V] | 400..400 |
Rated switch current [A] | 8 |
ETIM - Mechanical characteristics
Type of electric connection | Screw connection |
---|---|
With detachable clamps | No |
Width [mm] | 48 |
Height [mm] | 83 |
Depth [mm] | 63.6 |
ETIM - Technical features
Function | For AC-current system |
---|---|
Indication of difference current | Yes |
Error registration possible | No |
Logistics
GTIN/EAN | 3596032708672 |
---|---|
Customs number | 8536490099 |
Price unit | PC |
Weight of the packing unit | 0.143 |
Length of the packing unit | 0.11 |
Width of the packing unit | 0.075 |
Depth of the packing unit | 0.05 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control voltage | 12-60 VDC |
---|---|
Time setting | 0..10 s |
Tripping threshold | 30 mA .. 30 A |
Type | RESYS M40 v2 |