Function
The COUNTIS M3x meters are modular energy meters designed for three-phases metering and direct connection up to 100 A for machine manufacturers (Bulk packaging).
They can directly display both active (kWh) and reactive energy (kvarh) on a backlit LCD screen.
With multifunction monitoring and compact size in 4 modules width, they support RS485 MODBUS RTU or MBUS communication and are suited for both commercial or industrial power distribution systems.
COUNTIS M34 and M36 have MID certification.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 17 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 41113708 |
---|---|
ETIM Class | EC001506 |
IGCC | 6341 |
Commerce
Effective date | 2021-06-09 |
---|---|
Country of origin | CN |
Discount Policy | 1EE10 |
Discount Policy Label | ENERGY METERS |
ETIM - Technical features
Type of meter | Electronic |
---|
Logistics
GTIN/EAN | 3596033205538 |
---|---|
Customs number | 9028301900 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Application | Metering |
---|---|
Communication ports | RS485 or EN13757-2 |
Communication protocols | MODBUS RTU or MBUS |
Model | COUNTIS M36 |
Type | 3PH up to 100A |