Strong Points
-
Bulk packaging
-
Compact
-
Communication and pulse outputs
-
MID Module B+D certified
-
Extended temperature range
Function
The Countis M0x meters are modular energy meters for machine manufacturers (Bulk packaging) that can display energies (kWh and kvarh) and other measurement directly on its backlit LCD display. They are suited for direction connection up to 45 A.
With multifunction monitoring and compact size in one module, they support RS485 MODBUS RTU or MBUS communication and are suited for domestic, commercial or industrial power distribution systems.
COUNTIS M04 and M06 have MID certification.
Classification
UNSPSC | 41113708 |
---|---|
ETIM Class | EC001506 |
IGCC | 6341 |
Commerce
Effective date | 2021-06-09 |
---|---|
Country of origin | CN |
Discount Policy | 1EE10 |
Discount Policy Label | ENERGY METERS |
ETIM - Technical features
Type of meter | Electronic |
---|
Logistics
GTIN/EAN | 3596033205514 |
---|---|
Customs number | 9028301100 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Application | Metering |
---|---|
Communication ports | RS485 or EN13757-2 |
Communication protocols | MODBUS RTU or MBUS |
Model | COUNTIS M06 |
Type | 1PH up to 45A |