Function
The SOCOMEC COUNTIS M1x meters are modular electrical energy meters which can display active energy(kWh) and other data on an LCD screen.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 50 |
Classification
UNSPSC | 41113708 |
---|---|
ETIM Class | EC001506 |
IGCC | 6341 |
Commerce
Effective date | 2019-01-01 |
---|---|
Country of origin | CN |
Discount Policy | 1EE10 |
Discount Policy Label | ENERGY METERS |
ETIM - Technical features
Type of meter | Electronic |
---|
Logistics
GTIN/EAN | 3596033073267 |
---|---|
Customs number | 9028301100 |
Price unit | PC |
Weight of the packing unit | 0.3 |
Technical Characteristics
Application | Metering |
---|---|
Communication protocols | MODBUS |
Model | M13 |
Type | 1PH up to 100A |