Strong Points
-
Plug & Play
-
Easy to use
-
Various functions
Function
WEBVIEW is a web based software embedded in DIRIS A-40 power monitoring devices, DIRIS Digiware D-70 displays, DIRIS Digiware M-70 communication gateways and DATALOG H80/H81 dataloggers delivering real-time monitoring of all measurements from up to 200 devices and displaying the breakdown of energy consumptions.
Users can access WEBVIEW via a web browser on a PC or a tablet.
Uncover the causes of electrical disturbances and anticipate maintenance requirements thanks to historical records of multiple electrical parameters.
Pre-set alarms defined by the user can be sent by e-mail. Users can access WEBVIEW via a web browser on a PC or a tablet.
UNSPSC | 39122309 |
---|---|
ETIM Class | EC001416 |
IGCC | 5343 |
Effective date | 2018-04-20 |
---|---|
Country of origin | TW |
Discount Policy | 1ER20 |
Discount Policy Label | COM INTERFACES |
With OPC-interface, server | No |
---|---|
With OPC-interface, client | No |
With programming interfaces | No |
Runtime operating system, Windows XP | No |
Runtime operating system, Windows 2000 | No |
Runtime operating system, Linux | No |
Runtime operation system, Windows Vista | No |
Suitable for operating system Windows 7 | No |
Suitable for operating system Windows 8 | No |
Runtime operating system, other | Yes |
Loadable for operating system for configuration software, Windows 9x | No |
Loadable for operating system for configuration software, Windows NT | No |
Loadable for operating system for configuration software, Windows 2000 | No |
Loadable for operating system for configuration software, Windows XP | No |
Loadable for operating system for configuration software, Linux | No |
Loadable for operating system for configuration software, Windows ME | No |
Loadable for operating system for configuration software, Windows Vista | No |
Loadable for operating system for configuration software, Windows 2003 Server | No |
Loadable for operating system for configuration software, Windows 7 | No |
Loadable for operating system for configuration software, Windows 8 | No |
Min. required main memory for runtime system [MB] | 8000 |
Industry- and technological expansions | Not available |
Multi-user capable, runtime | No |
Suitable for web-clients | Yes |
SCADA functionality | No |
Alarm-management | Yes |
Trend representation | Yes |
Online projecting possible | No |
Integrable in the engineering software o.t autom.system | No |
Number of online/runtime languages | 11 |
Language switch possible | Yes |
Number of configuration-/runtime languages | 11 |
Number of configuration-/desktop languages | 11 |
With script language Visual Basic | No |
With other script language | No |
Library with object elements | Not available |
User groups (password protection) possible | Yes |
Message system | Other |
User archive/recipes management | Other |
Reporting system/protocol system | Other |
Function process diagnostics | Integrated |
SQL-database | Integrated |
Min. required processor speed for runtime system [GHz] | 2 |
Min. required processor speed for configuration software [GHz] | 2 |
GTIN/EAN | 3596033021138 |
---|---|
Customs number | 8517620000 |
Price unit | PC |
Weight of the packing unit | 1.624 |
Length of the packing unit | 0.195 |
Width of the packing unit | 0.18 |
Depth of the packing unit | 0.25 |
Conformity to standards |
|
---|
Communication ports | USB x 3 - HDMI - Ethernet x2 - RS232 |
---|---|
Communication protocols | Modbus TCP (client) - FTP(S) data export - HTTP(S) data export and web navigation - SMTP(S) email notifications |
Model | Ethernet connectivity |
Type | Industrial box PC with embedded energy & power monitoring software |
Memory | CFAST Card 64 GB |