Strong Points

  • View more Created with sketchtool.

    RS485 (MODBUS or M-BUS) communication or pulse outputs

  • View more Created with sketchtool.

    Detection of connection errors

  • View more Created with sketchtool.

    B+D module MID-certified

  • View more Created with sketchtool.

    Bi-directional metering (available only on the E33 and E35)

  • View more Created with sketchtool.

    Multi-measurement and load curve

Function

The COUNTIS E3x is a modular energy meter displaying the energy and power consumed (kWh and kW) directly on its backlit LCD display. It is designed for three-phase load metering and is used for direct connections of up to 100 A.
COUNTIS E32, E34 and E36 are also MID-certified.

Classification
UNSPSC 41113708
ETIM Class EC001506
IGCC 6341
Commerce
Effective date 2012-02-24
Country of origin FR
Discount Policy 1EE10
Discount Policy Label ENERGY METERS
ETIM
Type of meter Electronic
Nominal current (In) [A] 100
Max. current (Imax) [A] 3000
Nominal voltage (Un) N-L [V] 184..276
Nominal voltage (Un) L-L [V] 320..480
Frequency [Hz] 50..50
Accuracy class B
Pole type Three conductor/four conductor
Model Direct measurement
Energy type Effective power and blind power
Suitable for Purchase/supply
Tariff type Multi-tariff
Tariff control External
Measurement type load profile No
Escapement mechanism No
Calibrated Yes
Approval Measuring Instruments Directive
Pulse output Electrical
Pulse rate [Imp/kWh (kvarh)] 10..10
Type of indication Digital
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 7
Type of interface M-bus (wired)
EEC40 signature No
With lock code Yes
Degree of protection (IP) IP20
Logistics
GTIN/EAN 3596032662356
Customs number 9028301900
Price unit PC
Weight of the packing unit 0.72
Length of the packing unit 0.175
Width of the packing unit 0.205
Depth of the packing unit 0.115
Norms
Conformity to standards IEC
Technical Characteristics
Application Metering
Communication ports M-BUS
Model E36
Type 3PH up to 100A, MID

Resources & Documentation