Function
The COUNTIS E4x is a modular electrical energy meter displaying the energy (kWh, kVArh and kVA) and other measurements directly on its backlit LCD display. It is designed for three-phase load metering with connection via CT and is suitable for applications of up to 12000 A.
COUNTIS E42, E44, E46 and E48 are MID certified.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 41113708 |
---|---|
ETIM Class | EC001506 |
IGCC | 6341 |
Commerce
Effective date | 2009-11-23 |
---|---|
Obsolescence date | 2022-12-31 |
Production ban date | 2023-12-31 |
Country of origin | FR |
Discount Policy | 1EE10 |
Discount Policy Label | ENERGY METERS |
ETIM - Electrical characteristics
Nominal current (In) [A] | 3000 |
---|---|
Max. current (Imax) [A] | 3000 |
Nominal voltage (Un) N-L [V] | 184..276 |
Nominal voltage (Un) L-L [V] | 320..480 |
Frequency [Hz] | 50..50 |
Accuracy class | B |
Pole type | Three conductor/four conductor |
Energy type | Effective power and blind power |
Suitable for | Purchase/supply |
Tariff type | Multi-tariff |
Tariff control | External |
Measurement type load profile | No |
Calibrated | Yes |
Pulse output | Electrical |
Pulse rate [Imp/kWh (kvarh)] | 10..10 |
ETIM - Mechanical characteristics
Escapement mechanism | No |
---|---|
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
With lock code | Yes |
Degree of protection (IP) | IP20 |
ETIM - Technical features
Type of meter | Electronic |
---|---|
Model | Measurement transformer |
Approval | Measuring Instruments Directive |
Type of indication | Digital |
Type of interface | Modbus |
EEC40 signature | No |
Logistics
GTIN/EAN | 3596031984053 |
---|---|
Customs number | 9028301900 |
Price unit | PC |
Weight of the packing unit | 0.36 |
Length of the packing unit | 0.135 |
Width of the packing unit | 0.105 |
Depth of the packing unit | 0.09 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Application | Metering |
---|---|
Communication ports | RS485 |
Model | E44 |
Type | 3PH CT/5A, MID |