Strong Points
-
RS485 (MODBUS or M-BUS) communication or pulse outputs
-
Detection of connection errors
-
B+D module MID-certified
-
Bi-directional metering (available only on the E33 and E35)
-
Multi-measurement and load curve
Function
The COUNTIS E3x is a modular energy meter displaying the energy and power consumed (kWh and kW) directly on its backlit LCD display. It is designed for three-phase load metering and is used for direct connections of up to 100 A.
COUNTIS E32, E34 and E36 are also MID-certified.
Classification
UNSPSC | 41113708 |
---|---|
ETIM Class | EC001506 |
IGCC | 6341 |
Commerce
Effective date | 2008-12-09 |
---|---|
Country of origin | FR |
Discount Policy | 1EE10 |
Discount Policy Label | ENERGY METERS |
ETIM
Type of meter | Electronic |
---|---|
Nominal current (In) [A] | 100 |
Max. current (Imax) [A] | 3000 |
Nominal voltage (Un) N-L [V] | 184..276 |
Nominal voltage (Un) L-L [V] | 320..480 |
Frequency [Hz] | 50..50 |
Accuracy class | B |
Pole type | Three conductor/four conductor |
Model | Direct measurement |
Energy type | Effective power |
Suitable for | Purchase |
Tariff type | One-tariff |
Tariff control | External |
Measurement type load profile | No |
Escapement mechanism | No |
Calibrated | Yes |
Approval | Measuring Instruments Directive |
Pulse output | Electrical |
Pulse rate [Imp/kWh (kvarh)] | 10..10 |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 7 |
EEC40 signature | No |
With lock code | Yes |
Degree of protection (IP) | IP20 |
Logistics
GTIN/EAN | 3596031946907 |
---|---|
Customs number | 9028301900 |
Price unit | PC |
Weight of the packing unit | 0.68 |
Length of the packing unit | 0.175 |
Width of the packing unit | 0.205 |
Depth of the packing unit | 0.12 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Application | Metering |
---|---|
Model | E31 |
Type | 3PH up to 100A, double-tariff |