Function

The split-core current sensors in the iTR ranges enable the current of an electrical installation to be measured. Used with power monitoring device DIRIS Digiware, DIRIS A-40, DIRIS B, they make it possible to perform measurements between 25 and 600 A, with guaranteed accuracy. The RJ12 connection provides quick connections, and the integrated intelligence prevents any configuration errors.
The sensors in the iTR range revolutionise the world of measurement and provide access to Virtual Monitor status monitoring technologies and to AutoCorrect automatic configuration.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 29
Fill rate E-Order Selection 100
Classification
UNSPSC 83101808
ETIM Class EC002048
IGCC 6042
Commerce
Effective date 2018-01-01
Country of origin FR
Discount Policy 1EN30
Discount Policy Label SENSORS
ETIM - Electrical characteristics
Rated primary current [A] 250
Rated secondary current [A] 0.1
Rated secondary apparent power [VA] 0.1
Accuracy class 0.2S
Overcurrent limiting factor FS 10
Calibrated Yes
ETIM - Mechanical characteristics
With contact protection Yes
Height opening [mm] 21..21
Width opening [mm] 21..21
Opening diameter [mm] 21
Snap mounting Yes
With copper rail Yes
Secondary connection Plug-in connection
ETIM - Technical features
Model Attachable current transformer
Number of primary inputs 1
Logistics
GTIN/EAN 3596033020094
Customs number 8504312990
Price unit PC
Weight of the packing unit 0.104
Length of the packing unit 0.05
Width of the packing unit 0.13
Depth of the packing unit 0.17
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Model iTR
Opening 21
Rated current 250
Secondary rated current RJ12

Resources & Documentation