Function
TF flexible current sensors measure the load currents of an electrical circuit and send the data to meters and Power Monitoring Devices or current modules via an RJ12 plug-and-play connection. Thanks to a wide measurement range, TF current sensors cover a wide current range from 100 to 6000 A, with only 7 references. TF flexible current sensors can be used with DIRIS Digiware I modules, DIRIS A-40 and DIRIS B.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002048 |
IGCC | 6042 |
Commerce
Effective date | 2017-12-01 |
---|---|
Country of origin | IT |
Discount Policy | 1EN30 |
Discount Policy Label | SENSORS |
ETIM - Electrical characteristics
Rated primary current [A] | 6000 |
---|---|
Rated secondary current [A] | 0.1 |
Rated secondary apparent power [VA] | 0.1 |
Accuracy class | 0.2S |
Overcurrent limiting factor | FS 10 |
Calibrated | Yes |
ETIM - Mechanical characteristics
With contact protection | Yes |
---|---|
Height opening [mm] | 300..300 |
Width opening [mm] | 300..300 |
Opening diameter [mm] | 300 |
Snap mounting | Yes |
With copper rail | Yes |
Secondary connection | Plug-in connection |
ETIM - Technical features
Model | Attachable current transformer |
---|---|
Number of primary inputs | 1 |
Logistics
GTIN/EAN | 3596033018725 |
---|---|
Customs number | 8504312990 |
Price unit | PC |
Weight of the packing unit | 0.218 |
Length of the packing unit | 0.22 |
Width of the packing unit | 0.22 |
Depth of the packing unit | 0.03 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Model | TF |
---|---|
Opening | 300 |
Rated current | 6000 |
Secondary rated current | RJ12 |