Function
TE smart current sensors measure the load currents of an electrical system and send the data to meters and measurement hubs via an RJ12 plug-and-play output. Thanks to a wide measurement range, TE current sensors cover the full current range of 5 to 2000 A, with 7 references. TE solid current sensors can be connected to DIRIS Digiware, DIRIS A-40 and DIRIS B via a rapid RJ12 connection.
Numerous accessories are available to aid the installation of sensors in any type of cabinet.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002048 |
IGCC | 6042 |
Commerce
Effective date | 2013-11-22 |
---|---|
Country of origin | FR |
Discount Policy | 1EN30 |
Discount Policy Label | SENSORS |
ETIM - Electrical characteristics
Rated primary current [A] | 20 |
---|---|
Rated secondary current [A] | 0.1 |
Rated secondary apparent power [VA] | 0.1 |
Accuracy class | 0.2S |
Overcurrent limiting factor | FS 10 |
Calibrated | Yes |
ETIM - Mechanical characteristics
With contact protection | Yes |
---|---|
Height opening [mm] | 8.6..8.6 |
Width opening [mm] | 8.6..8.6 |
Opening diameter [mm] | 8.6 |
Snap mounting | Yes |
With copper rail | Yes |
Secondary connection | Plug-in connection |
ETIM - Technical features
Model | Through-feed current converter |
---|---|
Number of primary inputs | 1 |
Logistics
GTIN/EAN | 3596032776466 |
---|---|
Customs number | 8504312990 |
Price unit | PC |
Weight of the packing unit | 0.03 |
Length of the packing unit | 0.02 |
Width of the packing unit | 0.11 |
Depth of the packing unit | 0.13 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Model | TE |
---|---|
Opening | Diam.8,6 |
Rated current | 20 |
Secondary rated current | RJ12 |