Strong Points

  • View more Created with sketchtool.

    Plug & Play

  • View more Created with sketchtool.

    Multi-circuit

  • View more Created with sketchtool.

    Compact

  • View more Created with sketchtool.

    Accurate

  • View more Created with sketchtool.

    MID certified and much more

Function

DIRIS Digiware S current acquisition modules have 3 integrated current sensors for the measurement of electrical circuits up to 63 A.
Positioned directly above or below the protective devices, they are associated with the DIRIS Digiware U voltage measurement module to measure consumption, and to monitor the electrical installation and the quality of the power supply.

Classification
UNSPSC 83101808
ETIM Class EC002301
IGCC 6042
Commerce
Effective date 2018-02-01
Obsolescence date 2022-09-30
Production ban date 2022-12-30
Country of origin FR
Discount Policy 1EN20
Discount Policy Label ELECTRONIC SENSORS
ETIM
Width 54
Height 28
Depth 42.5
Voltage type of supply voltage DC
Supporting protocol for PROFIBUS No
Supporting protocol for Modbus Yes
Supporting protocol for other bus systems No
Ampere meter Yes
Blind power meter Yes
With rotational speed meter No
Frequency meter No
Pulse counter No
Voltmeter No
Effective power measurement device Yes
Supporting protocol for PROFINET IO No
Supply voltage DC 0..24
Sampling frequency 10000
Number of current measurement inputs 3
Supporting protocol for IEC 61850 Ethernet No
Supporting protocol for OPC UA PubSub No
With audit logging (audit log) No
With firmware signature Yes
With logging of security events (security event log) Yes
With Role Based Access Control (RBAC) No
Web server with HTTPS transfer protocol No
Remote display No
ETIM - Mechanical characteristics
Degree of protection (IP), front side IP20
Logistics
GTIN/EAN 3596033020063
Customs number 9030337000
Price unit PC
Weight of the packing unit 0.09
Length of the packing unit 0.12
Width of the packing unit 0.08
Depth of the packing unit 0.035
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Application Monitoring
Model S-DATACENTER
Number of current inputs 3
Type Current acquisition module with integrated current sensors

Resources & Documentation