Function
DIRIS Digiware S current acquisition modules have 3 integrated current sensors for the measurement of electrical circuits up to 63 A.
Positioned directly above or below the protective devices, they are associated with the DIRIS Digiware U voltage measurement module to measure consumption, and to monitor the electrical installation and the quality of the power supply.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 60 |
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2018-02-01 |
---|---|
Country of origin | FR |
Discount Policy | 1EN20 |
Discount Policy Label | ELECTRONIC SENSORS |
ETIM - Electrical characteristics
Sampling frequency [Hz] | 10000 |
---|---|
Number of current measurement inputs | 3 |
Voltage type (supply voltage) | DC |
Supply voltage DC [V] | 0..24 |
Supporting protocol for IEC 61850 Ethernet | No |
Supporting protocol for OPC UA PubSub | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for Modbus | Yes |
Supporting protocol for PROFINET IO | No |
Supporting protocol for other bus systems | No |
With audit logging (audit log) | No |
With firmware signature | Yes |
With logging of security events (security event log) | Yes |
With Role Based Access Control (RBAC) | No |
Web server with HTTPS transfer protocol | No |
ETIM - Mechanical characteristics
Width [mm] | 54 |
---|---|
Height [mm] | 28 |
Depth [mm] | 42.5 |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | No |
Pulse counter | No |
Voltmeter | No |
Effective power measurement device | Yes |
Remote display | No |
Logistics
GTIN/EAN | 3596033020056 |
---|---|
Customs number | 9030337000 |
Price unit | PC |
Weight of the packing unit | 0.09 |
Length of the packing unit | 0.12 |
Width of the packing unit | 0.08 |
Depth of the packing unit | 0.035 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Application | Metering |
---|---|
Model | S-130 |
Number of current inputs | 3 |
Type | Current acquisition module with integrated current sensors |