Strong Points
-
Multi-circuit
-
Flexible
-
Plug & Play
-
Compact
Function
DIRIS Digiware Idc modules measure consumption and monitor the DC electrical installation. Several Idc modules can be used within the same system, allowing the measurement of a large number of DC circuits. They are associated with DIRIS Digiware Udc voltage measurement modules.
Direct current is measured using external sensors connected by RJ12-Molex cables, available in multiple lengths. These cables are colour coded (brown, orange, white) to easily identify circuits.
The associated DIRIS Digiware D screen and the embedded webserver Webview can display electrical measurements from both DIRIS Digiware AC and DC systems simultaneously.
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Effective date | 2018-02-01 |
---|---|
Country of origin | FR |
Discount Policy | 1EN60 |
Discount Policy Label | MEASUREMENT SYSTEM PACKAGE |
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | No |
Pulse counter | No |
Voltmeter | No |
Effective power measurement device | Yes |
Sampling frequency [Hz] | 10000 |
Number of current measurement inputs | 3 |
Voltage type (supply voltage) | DC |
Supply voltage DC [V] | 0..24 |
Remote display | No |
Supporting protocol for IEC 61850 Ethernet | No |
Supporting protocol for OPC UA PubSub | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for Modbus | Yes |
Supporting protocol for PROFINET IO | No |
Supporting protocol for other bus systems | No |
With audit logging (audit log) | No |
With firmware signature | Yes |
With logging of security events (security event log) | Yes |
With Role Based Access Control (RBAC) | No |
Web server with HTTPS transfer protocol | No |
Width [mm] | 18 |
Height [mm] | 90 |
Depth [mm] | 65 |
Degree of protection (IP), front side | IP20 |
GTIN/EAN | 3596033002892 |
---|---|
Customs number | 9030900000 |
Price unit | PC |
Weight of the packing unit | 0.09 |
Length of the packing unit | 0.03 |
Width of the packing unit | 0.12 |
Depth of the packing unit | 0.06 |
Conformity to standards |
|
---|
Application | Analysis |
---|---|
Model | I-35DC |
Number of current inputs | 3 |
Type | Current acquisition module |