Function
The voltage adaptors make the system compatible with all voltage levels up to 1650 VDC to respond to the needs of all applications.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 50 |
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002295 |
IGCC | 6042 |
Commerce
Effective date | 2018-02-01 |
---|---|
Country of origin | FR |
Discount Policy | 1EN60 |
Discount Policy Label | MEASUREMENT SYSTEM PACKAGE |
ETIM - Technical features
Type of accessory/spare part | Other |
---|
Logistics
GTIN/EAN | 3596033002861 |
---|---|
Customs number | 8504409590 |
Price unit | PC |
Weight of the packing unit | 0.12 |
Length of the packing unit | 0.06 |
Width of the packing unit | 0.08 |
Depth of the packing unit | 0.13 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Model | U1000DC |
---|---|
Type | DC voltage adapter U1000dc 400-1200 VDC |