U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2013-11-22 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
Environmental Sustainability
Climate change - Total - Cradle to Grave [kg CO₂ eq] | 25,7174924775039 |
---|---|
Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 6,96995432092717 |
Packaging mass [kg] | 0,026 |
Product mass without packaging [kg] | 0,059 |
ETIM - Electrical characteristics
Sampling frequency [Hz] | 10000 |
---|---|
Number of current measurement inputs | 3 |
Voltage type (supply voltage) | DC |
Supply voltage DC [V] | 0.24..0.24 |
Supporting protocol for IEC 61850 Ethernet | No |
Supporting protocol for OPC UA PubSub | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for Modbus | Yes |
Supporting protocol for PROFINET IO | No |
Supporting protocol for other bus systems | No |
With audit logging (audit log) | No |
With firmware signature | Yes |
With logging of security events (security event log) | Yes |
With Role Based Access Control (RBAC) | No |
Web server with HTTPS transfer protocol | No |
ETIM - Mechanical characteristics
Width [mm] | 18 |
---|---|
Height [mm] | 90 |
Depth [mm] | 65 |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | No |
Pulse counter | No |
Voltmeter | No |
Effective power measurement device | Yes |
Remote display | No |
Logistics
GTIN/EAN | 3596032776404 |
---|---|
Customs number | 9030337000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.09 |
Length of the packing unit [m] | 0.03 |
Width of the packing unit [m] | 0.08 |
Depth of the packing unit [m] | 0.12 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Application | Analysis |
---|---|
Model | I-35 |
Number of current inputs | 3 |
Type | Current acquisition module |