Strong Points
-
2 in 1
-
Multi-circuit
-
Plug & Play solution
-
Smart alarming
-
Patented innovation
Function
DIRIS Digiware R-60 modules combine residual current monitoring (RCM) with power metering and monitoring functions, for any combination of 1-phase, 2-phase or 3-phase circuits used in TN-S and TT earthing systems.
With six RJ 12 channels, they can be connected to a mix of ΔIC residual CTs and TE/TR/iTR/TF current sensors via RJ12 cables enabling quick connection and avoiding wiring errors.
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2020-09-02 |
---|---|
Country of origin | FR |
Discount Policy | 1EN60 |
Discount Policy Label | MEASUREMENT SYSTEM PACKAGE |
ETIM
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | No |
Pulse counter | No |
Voltmeter | No |
Effective power measurement device | Yes |
Sampling frequency [Hz] | 10000 |
Number of current measurement inputs | 6 |
Voltage type (supply voltage) | DC |
Supply voltage DC [V] | 0..24 |
Remote display | Yes |
Number of digital outputs | 1 |
Supporting protocol for IEC 61850 Ethernet | No |
Supporting protocol for OPC UA PubSub | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for Modbus | Yes |
Supporting protocol for PROFINET IO | No |
Supporting protocol for other bus systems | No |
With audit logging (audit log) | No |
With firmware signature | Yes |
With logging of security events (security event log) | Yes |
With Role Based Access Control (RBAC) | No |
Web server with HTTPS transfer protocol | No |
Width [mm] | 36 |
Height [mm] | 90 |
Depth [mm] | 66 |
Degree of protection (IP), front side | IP20 |
Logistics
GTIN/EAN | 3596033071669 |
---|---|
Customs number | 9030900000 |
Price unit | PC |
Weight of the packing unit | 0.14 |
Length of the packing unit | 0.015 |
Width of the packing unit | 0.048 |
Depth of the packing unit | 0.067 |
Technical Characteristics
Application | Residual and Power monitoring |
---|---|
Model | R-60 |
Number of current inputs | 6 |
Type | Residual Current and Load Current acquisition module |