Function
DIRIS Digiware Iac modules measure consumption and monitor the installation as close as possible to loads. Their flexibility allows you to distribute the loads to meter or monitor independent current inputs (for example: 1 three-phase load or 3 single-phase loads).
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 25 |
---|---|
Fill rate E-Order Selection | 60 |
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2014-01-23 |
---|---|
Country of origin | FR |
Discount Policy | 1EN60 |
Discount Policy Label | MEASUREMENT SYSTEM PACKAGE |
ETIM - Electrical characteristics
Sampling frequency [Hz] | 10000 |
---|---|
Number of current measurement inputs | 6 |
Voltage type (supply voltage) | DC |
Supply voltage DC [V] | 0.24..0.24 |
Supporting protocol for IEC 61850 Ethernet | No |
Supporting protocol for OPC UA PubSub | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for Modbus | Yes |
Supporting protocol for PROFINET IO | No |
Supporting protocol for other bus systems | No |
With audit logging (audit log) | No |
With firmware signature | Yes |
With logging of security events (security event log) | Yes |
With Role Based Access Control (RBAC) | No |
Web server with HTTPS transfer protocol | No |
ETIM - Mechanical characteristics
Width [mm] | 36 |
---|---|
Height [mm] | 90 |
Depth [mm] | 65 |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | No |
Pulse counter | No |
Voltmeter | No |
Effective power measurement device | Yes |
Remote display | No |
Logistics
GTIN/EAN | 3596032783891 |
---|---|
Customs number | 9030337000 |
Price unit | PC |
Weight of the packing unit | 0.114 |
Length of the packing unit | 0.13 |
Width of the packing unit | 0.08 |
Depth of the packing unit | 0.045 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Application | Metering |
---|---|
Model | I-61 |
Number of current inputs | 6 |
Type | Current acquisition module |