Strong Points
-
Safe
-
Compact
-
A complete dedicated solution
Function
The DIRIS Digiware Uac module measures voltage for the entire system. This pools together all voltage measurements.
The Digiware RJ45 Bus allows you to pass voltage measurements as well as power supply and communication to all connected products.
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2014-01-22 |
---|---|
Country of origin | FR |
Discount Policy | 1EN60 |
Discount Policy Label | MEASUREMENT SYSTEM PACKAGE |
ETIM
Ampere meter | No |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | No |
Voltmeter | Yes |
Effective power measurement device | No |
Sampling frequency [Hz] | 10000 |
Number of voltage measurement inputs | 4 |
Voltage type (supply voltage) | DC |
Supply voltage DC [V] | 0..24 |
Measuring range for frequency [Hz] | 45..65 |
Display | None |
Remote display | No |
Supporting protocol for IEC 61850 Ethernet | No |
Supporting protocol for OPC UA PubSub | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for Modbus | Yes |
Supporting protocol for PROFINET IO | No |
Supporting protocol for other bus systems | No |
With audit logging (audit log) | No |
With firmware signature | Yes |
With logging of security events (security event log) | No |
With Role Based Access Control (RBAC) | No |
Web server with HTTPS transfer protocol | No |
Width [mm] | 18 |
Height [mm] | 90 |
Depth [mm] | 65 |
Logistics
GTIN/EAN | 3596032783778 |
---|---|
Customs number | 9030337000 |
Price unit | PC |
Weight of the packing unit | 0.09 |
Length of the packing unit | 0.12 |
Width of the packing unit | 0.081 |
Depth of the packing unit | 0.034 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Application | Metering |
---|---|
Model | U-10 |
Rated voltage | 87..520 VAC (L-L) |
Type | AC voltage acquisition module |