Function
For applications without a local display, the DIRIS Digiware C-31 interface centralises all your system data and provides all this information to external software or a PLC via RS485.
The DIRIS Digiware C-31 interface is supplied with 24 VDC.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 50 |
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002295 |
IGCC | 6042 |
Commerce
Effective date | 2014-01-22 |
---|---|
Country of origin | FR |
Discount Policy | 1EN60 |
Discount Policy Label | MEASUREMENT SYSTEM PACKAGE |
ETIM - Technical features
Type of accessory/spare part | Other |
---|
Logistics
GTIN/EAN | 3596032783815 |
---|---|
Customs number | 8517620000 |
Price unit | PC |
Weight of the packing unit | 0.09 |
Length of the packing unit | 0.08 |
Width of the packing unit | 0.033 |
Depth of the packing unit | 0.12 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Model | C-31 |
---|---|
Size | 1 Module |
Type | DIRIS Digiware RS485 system interface |