Function
The DIRIS A-41 is a power monitoring device that provides the user with all of the measurements needed to complete energy efficiency projects and to assure the monitoring of electrical distribution.
All the information can be used and analysed remotely using energy efficiency software packages.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2017-12-01 |
---|---|
Country of origin | TN |
Discount Policy | 1EM10 |
Discount Policy Label | MONITORING DEVICES |
ETIM - Technical features
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | Yes |
Voltmeter | Yes |
Effective power measurement device | Yes |
Logistics
GTIN/EAN | 3596033014871 |
---|---|
Customs number | 9030310090 |
Price unit | PC |
Weight of the packing unit | 0.677 |
Length of the packing unit | 0.23 |
Width of the packing unit | 0.12 |
Depth of the packing unit | 0.16 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Application | Analysis |
---|---|
Communication ports | Optional RS485 or Ethernet |
Communication protocols | Optional Modbus RTU, TCP or Profibus |
Model | A-41 |
Type | 12-48VDC |