Function
DIRIS A-20 units are performance metering and monitoring devices that provide the user with all of the measurements needed to complete energy efficient projects successfully and to provide assured monitoring of electrical distribution.
All of this information can be used and analysed remotely with the help of energy efficiency software programmes.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2017-12-01 |
---|---|
Country of origin | TN |
Discount Policy | 1EM10 |
Discount Policy Label | MONITORING DEVICES |
ETIM - Electrical characteristics
Accuracy class reactive energy according to IEC 62053-23 | Other |
---|---|
Sampling frequency [Hz] | 65 |
Number of voltage measurement inputs | 3 |
Number of current measurement inputs | 3 |
Voltage type (supply voltage) | AC/DC |
Supply voltage AC 50 Hz [V] | 110..400 |
Supply voltage AC 60 Hz [V] | 110..400 |
Supply voltage DC [V] | 120..289 |
Measuring range for frequency [Hz] | 45..65 |
ETIM - Technical features
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | Yes |
Voltmeter | Yes |
Effective power measurement device | Yes |
Display | LCD |
Remote display | No |
Logistics
GTIN/EAN | 3596033014819 |
---|---|
Customs number | 9030310090 |
Price unit | PC |
Weight of the packing unit | 0.42 |
Length of the packing unit | 0.12 |
Width of the packing unit | 0.11 |
Depth of the packing unit | 0.11 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Application | Monitoring |
---|---|
Communication ports | Optional RS485 |
Communication protocols | Optional Modbus |
Model | A-20 |