Function
COMO CS are manually operated multi-pole transfer switches. They ensure switching, transfer of sources or transfer of two low voltage circuits on load as well as their safe disconnection.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 71 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2018-09-18 |
---|---|
Country of origin | DE |
Discount Policy | 1CH10 |
Discount Policy Label | COMO C |
Length of the product unit | 0.056 |
Width of the product unit | 0.097 |
Depth of the product unit | 0.048 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 40 |
Rated permanent current at AC-23, 400 V [A] | 29 |
Rated permanent current at AC-21, 400 V [A] | 40 |
Rated operation power at AC-3, 400 V [kW] | 22 |
Rated operation power at AC-23, 400 V [kW] | 15 |
Switching power at 400 V [kW] | 15 |
Conditioned rated short-circuit current Iq [kA] | 10 |
Number of poles | 4 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Black |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Short thumb-grip |
Interlockable | Yes |
Type of electrical connection of main circuit | Cable clamp |
Logistics
GTIN/EAN | 3596033033315 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 0.275 |
Length of the packing unit | 0.112 |
Width of the packing unit | 0.07 |
Depth of the packing unit | 0.082 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Control operator | Direct / External : L |
---|---|
Number of poles | 4 |
Rated current | 40 |
Type | backplate mounting |
Frame size | CSb |