Strong Points
-
Stable positions
-
Secured breaking
-
Patented safety disconnection
Function
SIRCOVER PV switches are manual multipolar changeover switches with positive break indication. They ensure source inversion or changeover under load of two photovoltaic installation circuits.
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2011-02-16 |
---|---|
Country of origin | FR |
Discount Policy | 1CH32 |
Discount Policy Label | SIRCOVER up to 630A |
ETIM
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 2 |
Max. rated operation voltage Ue AC [V] | 1000 |
Rated operating voltage [V] | 600..1000 |
Rated permanent current Iu [A] | 500 |
Number of poles | 4 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Black |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Degree of protection (IP), front side | IP20 |
Logistics
GTIN/EAN | 3596032042578 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 14.747 |
Length of the packing unit | 0.36 |
Width of the packing unit | 0.465 |
Depth of the packing unit | 0.305 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Manual I-0-II |
---|---|
Number of poles | 4 |
Rated current | 500 |
Type | Manual I-0-II |
Frame size | B5 |