Function
SIRCOVER PV switches are manual multipolar changeover switches with positive break indication. They ensure source inversion or changeover under load of two photovoltaic installation circuits.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2011-02-16 |
---|---|
Country of origin | FR |
Discount Policy | 1CH32 |
Discount Policy Label | SIRCOVER<=630A |
Weight | 11.92 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 750 |
---|---|
Rated operating voltage [V] | 600..750 |
Rated permanent current Iu [A] | 400 |
Number of poles | 3 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Black |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 2 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596032042516 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 11.92 |
Length of the packing unit | 0.381 |
Width of the packing unit | 0.241 |
Depth of the packing unit | 0.238 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Manual I-0-II |
---|---|
Number of poles | 3 |
Rated current | 400 |
Type | Manual I-0-II |
Frame size | B4 |