Function
SIRCOVER products are manually operated transfer switches with positive break indication for overlapping contact switching (I-I+II-II). For applications where both sources are synchronised and there is to be no interruption to the load supply during transfer - available in 3 or 4 pole.
They provide on-load transfer between two sources for any low voltage power circuit, as well as safety isolation by double breaking per pole. Other applications include source inversion (e.g. to change the direction of a motor) or grounding/earthing.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 33 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 1997-04-16 |
---|---|
Country of origin | FR |
Discount Policy | 1CH32 |
Discount Policy Label | SIRCOVER<=630A |
Weight | 5.48 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 1000 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 250 |
Rated permanent current at AC-23, 400 V [A] | 200 |
Rated permanent current at AC-21, 400 V [A] | 250 |
Rated short-time withstand current lcw [kA] | 8 |
Rated operation power at AC-23, 400 V [kW] | 132 |
Switching power at 400 V [kW] | 132 |
Conditioned rated short-circuit current Iq [kA] | 50 |
Number of poles | 4 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Black |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 2 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596031206476 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 5.48 |
Length of the packing unit | 0.37 |
Width of the packing unit | 0.24 |
Depth of the packing unit | 0.225 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Manual I-I+II-II |
---|---|
Number of poles | 4 |
Rated current | 250 |
Type | MTSE |
Frame size | B4 |